Catalog No. : HS103-10
Description: SANGLE 1 TR RGD/CMI ACIER 1/2 POX10
CUP: 785991183467
Sangle à un trou en acier pour conduits rigides et intermédiaires. Grosseur nominale 1 pouce. Sac de 10 unités.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Metal straps |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Size |
1 Inch |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
25.4-25.4 mm |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |