text.skipToContent text.skipToNavigation

n° de catalogue : GUV4025TP

Description:  PINCES M.A.T. ETAME 250-2/0

CUP: 75114399098

U-Bolt Copper Ground Clamp, Stainless Steel U-Bolt, Wire Range #2/0 - 250 kcmil, Rod Size 4 to 4-1/2 Inches, IPS Pipe Size Max 4 Inches, Length 6-5/16 Inches, Width 5-11/16 Inches, Depth 1-9/16 Inches, Tin Plated
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Excellent for connecting copper or copper-clad steel grounding conductor to ground rod or pipe. Specially designed spacer provides proper alignment between cable and elctrode and affords more positive contact area.
  • All components cast or forged from copper alloy.

Descripteurs

Catégorie

Dispositifs de mise à la terre

Caractéristiques spéciales

Excellent for connecting copper or copper-clad steel grounding conductor to ground rod or pipe. Specially designed spacer provides proper alignment between cable and elctrode and affords more positive contact area.

Spécifications

Matériau du conducteur

cuivre

Classifications

Marque de produit

Blackburn / EZGROUND

Dimensions

Calibre de conducteur

2/0 AWG - 250 kcmil

Longueur

6-5/16 in