Alternate Catalog No. : BC6-30-10-01
n° de catalogue : GJL1213001R0101
Description: BC6-30-10 MINI CONTACTOR 24VDC
CUP: 4013614052880
Descripteurs
|
Catégorie |
AF Contactors |
Spécifications
|
Product Type |
Mini Contactors (B6, B7) |
|
General Use Rating UL/CSA |
(300 V AC) 12 A |
|
Object Classification Code |
Q |
|
Terminal Type |
Screw Terminals |
|
Rated Control Circuit Voltage |
24 V DC |
|
Number of Main Contacts NO |
3 |
|
Connecting Capacity Auxiliary Circuit UL/CSA |
Stranded 1/2x 22-10 american wire gauge |
|
Number of Main Contacts NC |
0 |
|
Maximum Operating Voltage UL/CSA |
Main Circuit 600 V AC |
|
Connecting Capacity Main Circuit UL/CSA |
Stranded 1/2x 22-10 american wire gauge |
|
Resistance to Vibrations acc. to IEC 60068-2-6 |
5g / 5 ... 150 Hz |
|
Number of Auxiliary Contacts NO |
1 |
|
Connecting Capacity Main Circuit UL/CSA |
Stranded 1/2x 22-10 american wire gauge |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Reference Ambient Air Temperature |
Operation -25 ... +55 °C |
|
Rated Operational Voltage |
Auxiliary Circuit 12 ... 240 V DC |
|
Resistance to Shock acc. to IEC 60068-2-27 |
11 ms Pulse 15g |
|
Number of Auxiliary Contacts NC |
0 |
|
Tightening Torque UL/CSA |
Auxiliary Circuit 7 in-lb (pound inch) |
|
Maximum Operating Altitude Permissible |
2000 m |
|
Rated Operational Current AC-1 |
(220 / 240 V) 40 °C 20 A |
|
Standards |
IEC/EN 60947-1 |
|
Rated Operational Power AC-3 |
(220 / 230 / 240 V) 2.2 kW |
|
Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 |
8 x Ie / AC-3 |
|
Horsepower Rating UL/CSA |
(208 V AC) Three Phase 1 hp |
|
Conventional Free-air Thermal Current |
Main Circuit 20 A |
|
Rated Operational Current AC-15 |
(120 V) 4 A |
|
Rated Frequency |
Control Circuit DC |
|
Rated Short-time Withstand Current |
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 64 A |
|
Rated Operational Current AC-3 |
(220 / 230 / 240 V) 55 °C 8.5 A |
|
Rated Making Capacity AC-3 acc. to IEC 60947-4-1 |
10 x Ie / AC-3 |
|
Maximum Electrical Switching Frequency |
AC-1 300 cycles per hour |
|
Short-Circuit Protective Devices |
gG Type Fuses Type 1 25 A |
|
Rated Insulation Voltage |
690 V |
|
Mechanical Durability |
10000000 cycle |
|
Coil Operating Limits |
(acc. to IEC 60947-4-1) for DC supply 0.85 ... 1.1 x Uc (at θ ≤ 55 °C) |
|
Secondary Rated Impulse Withstand Voltage |
Auxiliary Circuit 6 kV |
|
Connecting Capacity Main Circuit |
Flexible with Ferrule 1/2x 1 ... 2.5 square mm |
|
Rated Operational Current DC-13 |
(110 V) 0.7 A |
|
Connecting Capacity Control Circuit |
Flexible with Ferrule 1/2x 1 ... 2.5 square mm |
|
Coil Consumption |
Average Holding Value DC 3.5 W |
|
Degree of Protection |
Auxiliary Circuit Terminals IP20 |
|
Connecting Capacity Auxiliary Circuit |
Flexible with Ferrule 1/2x 1 ... 2.5 square millimetre |
|
Mounting on DIN Rail |
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715 |
|
Screw Terminal Type |
Screw Terminals |
|
Wire Stripping Length |
Auxiliary Circuit 9 mm |
Classifications
|
ETIM 4 |
EC000066 - Magnet contactor, AC-switching |
|
ETIM 6.0 |
EC000066 - Power contactor, AC switching |
|
ETIM 7 |
EC000066 - Power contactor, AC switching |
|
ETIM 5.0 |
EC000066 - Magnet contactor, AC-switching |
|
eClass |
7.0 27371003 |
Dimensions
|
Product Net Weight |
0.175 kg |
|
Product Net Depth / Length |
46.5 mm |
|
Product Net Width |
52.5 mm |
|
Product Net Height |
57.5 mm |
Package Information
|
Package Level 1 Width |
115 mm |
|
Package Level 1 Height |
54 mm |
|
Package Level 1 Depth / Length |
280 mm |
|
Package Level 1 EAN |
4013614414541 |
|
Package Level 1 Units |
10 piece |
|
Package Level 1 Gross Weight |
1.82 kg |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85365080 |