Alternate Catalog No. : VB6A-30-10-84
n° de catalogue : GJL1211911R8104
Description: MINI CONT. INV.,3POLE,12A,110�127VCA BOB
CUP: 4013614155536
Descripteurs
Catégorie |
AF Contactors |
Spécifications
Product Type |
Mini Contactors (B6, B7) |
General Use Rating UL/CSA |
(300 V AC) 12 A |
Object Classification Code |
Q |
Terminal Type |
Screw Terminals |
Rated Control Circuit Voltage |
110 ... 127 V AC |
Number of Main Contacts NO |
3 |
Connecting Capacity Auxiliary Circuit UL/CSA |
Stranded 1/2x 22-10 american wire gauge |
Number of Main Contacts NC |
0 |
Maximum Operating Voltage UL/CSA |
Main Circuit 600 V AC |
Connecting Capacity Main Circuit UL/CSA |
Stranded 1/2x 22-10 american wire gauge |
Resistance to Vibrations acc. to IEC 60068-2-6 |
5g / 5 ... 150 Hz |
Number of Auxiliary Contacts NO |
1 |
Connecting Capacity Main Circuit UL/CSA |
Stranded 1/2x 22-10 american wire gauge |
RoHS Status |
Following EU Directive 2011/65/EU |
Reference Ambient Air Temperature |
Operation -20 ... +55 °C |
Rated Operational Voltage |
Auxiliary Circuit 12 ... 240 V DC |
Resistance to Shock acc. to IEC 60068-2-27 |
11 ms Pulse 15g |
Number of Auxiliary Contacts NC |
0 |
Tightening Torque UL/CSA |
Auxiliary Circuit 7 in-lb (pound inch) |
Maximum Operating Altitude Permissible |
2000 m |
Rated Operational Current AC-1 |
(220 / 240 V) 40 °C 20 A |
Standards |
IEC/EN 60947-1 |
Rated Operational Power AC-3 |
4 kW |
Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 |
8 x Ie / AC-3 |
Horsepower Rating UL/CSA |
(208 V AC) Three Phase 1 hp |
Conventional Free-air Thermal Current |
Main Circuit 20 A |
Rated Frequency |
Control Circuit 400 Hz |
Rated Short-time Withstand Current |
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 64 A |
Rated Operational Current AC-3 |
(220 / 230 / 240 V) 55 °C 8.5 A |
Rated Making Capacity AC-3 acc. to IEC 60947-4-1 |
10 x Ie / AC-3 |
Maximum Electrical Switching Frequency |
AC-1 300 cycles per hour |
Rated Insulation Voltage |
690 V |
Mechanical Durability |
10000000 cycle |
Coil Operating Limits |
(acc. to IEC 60947-4-1) for AC supply 0.85 ... 1.1 x Uc (at θ ≤ 55 °C) |
Secondary Rated Impulse Withstand Voltage |
Main Circuit 6 kV |
Connecting Capacity Main Circuit |
Flexible with Ferrule 1/2x 1 ... 2.5 square mm |
Connecting Capacity Control Circuit |
Flexible with Ferrule 1/2x 1 ... 2.5 square mm |
Coil Consumption |
Average Holding Value 50 Hz 3.5 V - A |
Degree of Protection |
Auxiliary Circuit Terminals IP20 |
Connecting Capacity Auxiliary Circuit |
Flexible with Ferrule 1/2x 1 ... 2.5 square millimetre |
Mounting on DIN Rail |
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715 |
Screw Terminal Type |
Screw Terminals |
Wire Stripping Length |
Auxiliary Circuit 9 mm |
Classifications
ETIM 4 |
EC000066 - Magnet contactor, AC-switching |
ETIM 6.0 |
EC000010 - Combination of contactors |
ETIM 7 |
EC000010 - Combination of contactors |
ETIM 5.0 |
EC000010 - Starter combination |
eClass |
7.0 27371009 |
Dimensions
Product Net Weight |
0.355 kg |
Product Net Depth / Length |
46.5 mm |
Product Net Width |
96.5 mm |
Product Net Height |
57.5 mm |
Package Information
Package Level 1 Width |
115 mm |
Package Level 1 Height |
54 mm |
Package Level 1 Depth / Length |
280 mm |
Package Level 1 EAN |
4013614414244 |
Package Level 1 Units |
5 piece |
Package Level 1 Gross Weight |
1.845 kg |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85365080 |