text.skipToContent text.skipToNavigation

Alternate Catalog No. : LB6

n° de catalogue : GJL1201902R0001

Description:  SOLDERING SOCKET

CUP: 4013614051074

LB6 Soldering Receptacle 5-pole
Afficher plus Afficher moins

Descripteurs

Catégorie

AF Contactors

Block Contactor Type

Accessory

Spécifications

Product Type

Mini Contactors (B6, B7)

Object Classification Code

X

Maximum Operating Voltage UL/CSA

Main Circuit 300 V AC
Auxiliary Circuit 300 V AC

Reference Ambient Air Temperature

Operation-25 ... +50 °C
Storage-25 ... +55 °C
Storage-40 ... +80°C

Standards

UL 60947-1
UL 60947-4-1

Conventional Free-air Thermal Current

Auxiliary Circuit 10 A
Main Circuit 10 A

Rated Operational Current AC-3

(500 V) 55 °C 8 A
(690 V) 55 °C 3.5 A

Rated Insulation Voltage

690 V

Classifications

ETIM 4

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

Dimensions

Product Net Weight

0.02kg

Product Net Depth / Length

40 mm

Product Net Width

47.5 mm

Product Net Height

44 mm

Package Information

Package Level 1 Width

115 mm

Package Level 1 Depth / Length

280 mm

Package Level 1 Units

10 piece

Ordering

Minimum Order Quantity

1