Alternate Catalog No. : CAF6-20E
n° de catalogue : GJL1201330R0006
Description: CONT.AUX.-MINI CONT MONTAGE FRONTAL
CUP: 4013614148378
Descripteurs
Catégorie |
AF Contactors |
Block Contactor Type |
Aux Contact |
Spécifications
Product Type |
Mini Contactors (B6, B7) |
Object Classification Code |
K |
Terminal Type |
Screw Terminals |
Number of Main Contacts NO |
0 |
Connecting Capacity Auxiliary Circuit UL/CSA |
Stranded 1/2x 22-10 american wire gauge |
Number of Main Contacts NC |
0 |
Maximum Operating Voltage UL/CSA |
Auxiliary Circuit 600 V AC / DC |
Resistance to Vibrations acc. to IEC 60068-2-6 |
5g / 5 ... 150 Hz |
Number of Auxiliary Contacts NO |
2 |
RoHS Status |
Following EU Directive 2011/65/EU |
Reference Ambient Air Temperature |
Operation -25 ... +55 °C |
Rated Operational Voltage |
Auxiliary Circuit 12 ... 240 V DC |
Number of Auxiliary Contacts NC |
0 |
Tightening Torque UL/CSA |
Auxiliary Circuit 7 in-lb (pound inch) |
Maximum Operating Altitude Permissible |
2000 m |
Standards |
IEC/EN 60947-1 |
Conventional Free-air Thermal Current |
Auxiliary Circuit 6 A |
Rated Operational Current AC-15 |
(240 V) 4 A |
Rated Frequency |
Auxiliary Circuit 50 Hz |
Maximum Electrical Switching Frequency |
AC-15 600 cycles per hour |
Short-Circuit Protective Devices |
gG Type Fuses 10 A |
Rated Insulation Voltage |
690 V |
Secondary Rated Impulse Withstand Voltage |
Auxiliary Circuit 6 kV |
Rated Operational Current DC-13 |
(110 V) 0.4 A |
Degree of Protection |
IP20 |
Connecting Capacity Auxiliary Circuit |
Flexible with Ferrule 1/2x 1 ... 2.5 square millimetre |
Wire Stripping Length |
Auxiliary Circuit 9 mm |
Classifications
ETIM 4 |
EC000041 - Auxiliary contact block |
ETIM 6.0 |
EC000041 - Auxiliary contact block |
ETIM 7 |
EC000041 - Auxiliary contact block |
ETIM 5.0 |
EC000041 - Auxiliary contact block |
eClass |
7.0 27371302 |
Dimensions
Product Net Weight |
0.02kg |
Product Net Depth / Length |
26.5 mm |
Product Net Width |
47.5 mm |
Product Net Height |
29 mm |
Package Information
Package Level 1 Width |
115 mm |
Package Level 1 Height |
54 mm |
Package Level 1 Depth / Length |
280 mm |
Package Level 1 EAN |
4013614412271 |
Package Level 1 Units |
10 piece |
Package Level 1 Gross Weight |
0.24 kg |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85365080 |