n° de catalogue : GHC0110003R0008
Description: C011-150 150DEG C NOIR-NOIR (PQT3)
CUP: 4013614086007
Descripteurs
Catégorie |
Measuring & Monitoring Relays |
Spécifications
Product Line Type |
Accessories and Current Transformers |
Function |
PTC temperature sensor |
Measuring Range |
150 °C |
Product Main Type |
C011 |
RoHS Status |
Following EU Directive 2011/65/EU |
Object Classification Code |
B |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
eClass |
7.0 27379201 |
Dimensions
Product Net Width |
4 mm |
Product Net Height |
4 mm |
Product Net Depth / Length |
520 mm |
Product Net Weight |
0.011kg |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
103 mm |
Package Level 1 Height |
4 mm |
Package Level 1 Depth / Length |
170 mm |
Package Level 1 Gross Weight |
0.018 kg |
Package Level 1 EAN |
4013614086007 |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85332100 |
ECCN |
N |
ECN |
N |
ABB Business Unit |
ELSP - Smart Power |
ABB Product Group |
3099>>ELSP |