text.skipToContent text.skipToNavigation

Catalog No. : GB-9557-2

Description:  Transition Plate TinPl CU 2X3inch

CUP: 783786729333

Transition Plate. Tin-Plated Copper, 2-Holes, 2 inch wide X 3 inch long. 5/8 inch Bolt Offset. Bolt Hole Center to Center 1-3/4 inch. 1/8 inch Thick.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant