text.skipToContent text.skipToNavigation

Alternate Catalog No. : FTT 55-175-30 AWR

n° de catalogue : FTT55-175-30AWR

Description:  CLAMPON TRANS CONN 10OUTLETS 3IN

CUP: 783786013449

Aluminum Transformer Connector, Ten position/tower, Stud size 3 inch, with Insulating Rockets, 9.50 Height, 13.75 tower width
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Compact Design Conserves Vault and Manhole Space - and Often Eliminates the Need for Auxiliary Buses
  • Clamp-Style Base Provides 3-1/4 inch of Stud Contact and Elimates the Need for a Jam Nut
  • Rubber Gasket Ensures Secure Closure between Connector Halves
  • All NEMA-Drilled Aluminum Alloy Outlets Equipped with Plated Hex-Head Bolts and Captive Belleville Washers to Accept Two-Hole NEMA Lugs up to 1000 kcmil, Vertical and Horizontal

Descripteurs

Catégorie

Connecteurs électriques distribution souterraine

Caractéristiques spéciales

Vertical Cable Leads. Compact design conserves vault and manhole space and often eliminates the need for auxiliary buses. Clamp Style base provides 3-1/4 inch of stud contact and eliminates the need for a jam nut. Rubber gasket ensures closure between connector halves.

Application

Convenient multi-tap connections to power transformers and network protectors.

Spécifications

Connexion

Mécanique

Calibre de conducteur

Jusqu'à 1000 kcmil

Nombre de conducteurs

10

Matériau

Connecteur en aluminium

Isolation

Insulating Rockets

Classifications

Marque de produit

Homac

Dimensions

Grosseur

9.50 Height, 13.75 tower width