text.skipToContent text.skipToNavigation

Alternate Catalog No. : FTT 33-175-30 CU

n° de catalogue : FTT33-175-30CU

Description:  CLAMPON TRANS CONN 6OUTLETS CU

CUP: 783786726943

Flood Seal Copper Transformer Connector, Vertical Cable Leads, 6 Outlets, 3 inch stud, 9.50 Height, 7.750 tower width
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Compact Design Conserves Vault and Manhole Space - and Often Eliminates the Need for Auxiliary Buses
  • Clamp-Style Base Provides 3-1/4 inch of Stud Contact and Elimates the Need for a Jam Nut
  • Rubber Gasket Ensures Secure Closure between Connector Halves
  • All NEMA-Drilled Aluminum Alloy Outlets Equipped with Plated Hex-Head Bolts and Captive Belleville Washers to Accept Two-Hole NEMA Lugs up to 1000 kcmil, Vertical and Horizontal

Descripteurs

Catégorie

Connecteurs électriques distribution souterraine

Caractéristiques spéciales

Vertical Cable Leads. Compact design conserves vault and manhole space and often eliminates the need for auxiliary buses. Clamp Style base provides 3-1/4 inch of stud contact and eliminates the need for a jam nut. Rubber gasket ensures closure between connector halves.

Application

Convenient multi-tap connections to power transformers and network protectors.

Spécifications

Connexion

Mécanique

Calibre de conducteur

Jusqu'à 1000 kcmil

Nombre de conducteurs

6

Matériau

Copper Connector

Isolation

Oui

Classifications

Marque de produit

Homac

Dimensions

Grosseur

9.50 Height, 7.750 tower width