text.skipToContent text.skipToNavigation

Alternate Catalog No. : FTN 175-44 CPAWR

n° de catalogue : FTN175-44CPAWR

Description:  TRANSF.SPADE CON.8-POS W/ROCKETS

CUP: 75114234627

PVC Coated Aluminum Transformer Spade Connector, Total 8 Tower/positions (two rows of four), Cable Range 4/0 to 1000 kcmil Aluminum or Copper, Water Tight, Assembled with Insulating Rockets, Center-formed Pad usable area 4 x 4 x 3/4 inch thick with four 9/16 inch Diameter holes on 1-3/4 inch centers. Connector Height 12-1/4 inch, Width 9-1/4 inch, Includes 16 1/2-13 UNC-2B Screws and 8 Insulating Rockets.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
  • Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
  • All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
  • Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
  • Maximum Contact Ensures Cooler Operating, More Reliable Connections
  • All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications

Descripteurs

Catégorie

Connecteurs électriques distribution souterraine

Caractéristiques spéciales

PVC Coated, Watertight, Includes Hardware and Insulating Rockets

Spécifications

Connexion

Mécanique

Calibre de conducteur

4/0 to 1000 kcmil

Nombre de conducteurs

8

Matériau

Aluminium

Fini

revêtement en PVC

Couleur

Noir

Isolation

PVC Coated Connector , Rockets EPDM Rubber

Classifications

Marque de produit

Homac

Dimensions

Grosseur

Connector Height 12-1/4 inch, Width 9-1/4 inch

Conformité et certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant