text.skipToContent text.skipToNavigation

Alternate Catalog No. : FTN 175-33-90 AWR

n° de catalogue : FTN175-33-90AWR

Description:  PAD MOUNT TRANSFORMER CONNECTOR

CUP: 75114263788

Flood Seal, Aluminum Transformer Connector, with 90 degree pad, Cable Range 4/0 to 1000 kcmil Aluminum or Copper, Total 6 Towers with two rows of three towers, Assembled with Insulating Rockets. Connector is 6-3/4 inch x 4-3/4 inch wide. Upright Pad 4 x 4-1/2 inch and is positioned on left side of connector. 90 Degree Pad is Welded to upright, Contact area is 4 x 4 inch, Pad is 15/16 inch thick with four 9/16 inch Diameter holes on 1-3/4 inch Centers. Connector is PVC coated.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Flood-Seal Connectors Permit the Use of Aluminum or Copper Standard Side-Formed 2-Hole Lugs
  • Flood-Seal EPDM Rubber Insulating Sleeves are Alailable to Fully Insulated Outlets
  • All Outlets are Provided with 1/2 inch Plated Steel Hex-Head Bolts and Captive Belleville Washers
  • Cable Range from 4/0 to 1000 kcmil Aluminum or Copper
  • Maximum Contact Ensures Cooler Operating, More Reliable Connections
  • All Flood-Seal Connectors Meet or Exceed ANSI C119.4 Specifications

Descripteurs

Catégorie

Connecteurs électriques distribution souterraine

Spécifications

Connexion

Mécanique

Calibre de conducteur

4/0 to 1000 kcmil

Nombre de conducteurs

6

Matériau

Aluminium

Isolation

EPDM

Classifications

Marque de produit

Homac

Dimensions

Grosseur

6-3/4 in