text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 12-125

n° de catalogue : FS12-125

Description:  12 POS. FLOOD SEAL CONN. WITH BOOT

CUP: 783786845330

Connecteur omnibus en aluminium #12 - 500 kcmil aluminium et cuivre, boulon 1/2 pouce. Manchon à 12 jambes.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Dual Rated for use with Aluminum or Copper Lugs from #12 to 500 kcmil.
  • Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
  • Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard Two Hole NEMA Aluminum or Copper Lugs.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
  • All Outlets Approved for Full Cable Rating, Safe and Reliable.
  • All Flood-Seal Connectors Comply with ANSI C119.4.
  • RUS Approved.

Descripteurs

Catégorie

Connecteurs électriques distribution souterraine

Caractéristiques spéciales

Dual Rated for use with Aluminum or Copper Lugs from #12 to 500 kcmil. All Outlets Approved for Full cable rating - Safe and Reliable. All Connectors are 100 percent Hi-Pot Tested at 4000 Volts for 60 seconds. Designed for Maximum Contact to ensure Cooler Operation and more reliable joints. Outlets equipped with 1/2 inch Hex-head bolts with Captive Belleville washers to accept Standard one or two hole NEMA Aluminum or Copper Lugs.

Application

Multi-port Connector

Spécifications

Connexion

Mécanique

Calibre de conducteur

#12-500

Nombre de conducteurs

12

Matériau

Aluminium

Couleur

Noir

Classifications

Marque de produit

Homac

Standard

ANSI C119.4

Dimensions

Grosseur

22.532 inch

Conformité et certifications

RoHS RoHS3 Compliant