text.skipToContent text.skipToNavigation

Catalog No. : FGO4-29.20

Description:  FLANGE SEAL EPDM NW29 BLK

CUP: 786209956125

Joint d"étanchéité en caoutchouc EPDM noir, pour conduits de grosseur nominale 29.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Seal washers

Application

Seal for Flange Conduit Fittings

Specifications

Material

EPDM Rubber

Color

Black

Temperature Rating

-25 to +70 C

Fits Bolt Sizes

NW29

Classifications

Brand Name

PMA

Dimensions

Thickness

2 mm

Outside Diameter

77.5 mm

Inside Diameter

NW29

Compliance and Certifications

POPs POPs 28 Compliant