n° de catalogue : FEH34DG060KF
Description: FE CB 3P LIG PREMEON 060A 480V
CUP: 783164470963
Descripteurs
Catégorie |
Record Plus™ Electronic Trip |
Product Line |
Record Plus |
GO Schedule |
EH |
Spécifications
Trip Style |
Adjustable |
Poles |
3 |
Amperage |
60 A |
System Voltage |
240 Vac, 480 Vac |
Frame Type |
FE 250 |
120 Vac Interrupting Rating |
200 KAIC |
120/240 Vac Interrupting Rating |
200 KAIC |
240 Vac Interrupting Rating |
200 KAIC |
277 Vac Interrupting Rating |
100 KAIC |
480/277 Vac Interrupting Rating |
100 KAIC |
480 Vac Interrupting Rating |
100 KAIC |
Trip Function |
LI |
Trip Indication Target |
No |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Lugs |
FCAL15 |
Long Time |
Adjustable |
Short Time |
No |
Instantaneous |
Adjustable |
Ground Fault |
No |
Zone Selective Interlock |
No |
Current Metering |
No |
Communications |
No |
Protective Relays |
No |
Special Markings |
HACR |
Wire Range (Cu/Al) |
#14 - 3/0 Cu/Al |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |