n° de catalogue : FBL36TE015R
Description: 15A MCCB 3P 600Y347
CUP: 783164337136
Descripteurs
Catégorie |
Record Plus™ Thermal Magnetic Trip |
Product Line |
Record Plus |
GO Schedule |
EH |
Spécifications
Poles |
3 |
Amperage |
15 A |
System Voltage |
240 Vac |
Frame Type |
FB 100 |
240 Vac Interrupting Rating |
200 KAIC |
480 Vac Interrupting Rating |
150 KAIC |
600/347 Vac Interrupting Rating |
42 KAIC |
Trip Function |
LI |
Trip Indication Target |
No |
Suitable for Reverse Feed |
Yes |
Lugs |
FCALK12 |
Long Time |
Fixed |
Short Time |
No |
Instantaneous |
Fixed |
Ground Fault |
No |
Zone Selective Interlock |
No |
Current Metering |
No |
Communications |
No |
Protective Relays |
No |
Special Markings |
HACR |
Wire Range (Cu/Al) |
14-10 AWG |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
Titre | Numéro de publication | Type de publication |
---|---|---|
Record Plus Types FC&FB - Let Through Energy Curves Peak Current Curve |
DES-031 |
Time Current Curves |
15A |
DES-013C |
Time Current Curves |
Record Plus Types FC&FB - Peak Let Through Current Peak l2t Curve |
DES-030 |
Time Current Curves |