text.skipToContent text.skipToNavigation

n° de catalogue : FAUVRJW

Description:  US-FD+EG-UV-Rel.-110/130VAC/DC

CUP: 505009640021

The undervoltage accessory is an electronic module which provides remote control capability to open the circuit breaker when the voltage supplied to the accessory drops below 70% of its rated value.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://library.abb.com/

Descripteurs

Catégorie

Accessories

GO Schedule

EH

Spécifications

GSA Compliance

No

Stock Status

A