text.skipToContent text.skipToNavigation

Catalog No. : EXN04MMC1K

Description:  EXN04MMC1 KIT

CUP: 5011949234635

Double Compression Cable Gland, M20 Thread, Flameproof Ex d and Increased Safety Ex e, Suitable for use with SWA, SWB, and AWA Conduit, IP66 Rating, Inner Cable Range 6 to 12mm, Outer Cable Range 8.5 to 16mm, Kit with Locknut, Shroud, Earth Tag, and Washer, Nickel Plated Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable gland connector

Type

Double Compression Gland

Special Features

Kit Comes with Locknut, Shroud, Earth Tag, and Washer

Application

For Use with SWA (Steel Wired Armoured), AWA (Aluminum Wired Armour), and SWB (Steel Wired Braid) Conduit to Provide Secure Cable Connections Through Knockouts and Threaded Entries

Specifications

Conductor Range

Inner 6 to 12mm, Outer 8.5 to 16mm

Material

Brass

Finish

Nickel Plated

Color

Metallic

Insulation

IP66 Rating

Temperature Rating

-40 to 100 C

Environmental Conditions

Flameproof Ex d and Increased Safety Ex e, Suitable for Zones 1, 2, 21, 22

Classifications

Brand Name

Kopex-Ex

Standard

UL Listed, Approved to EN60079-0, 60079-1, 60079-7, 60079-31

Dimensions

Size

M20

Compliance and Certifications

RoHS RoHS3 Compliant