Catalog No. : ETH-UNIVC-PG
Description: BRIDE UNIVERSELLE ACIER PREGALV.
CUP: 786210786544
Bride universelle en acier pré-galvanisé. Longueur de 2,362 pouces (60 millimètres), largeur de 1,575 pouce (40 millimètres). Trou de boulon 0,433 pouce (11 millimètres).
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wireway fitting and accessories |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Knockouts |
Yes |
Classifications
Brand Name |
Express Tray / Quick Turn |
Dimensions
Length |
2.362 in , 60 mm |
Width |
1.575 in , 40 mm |
Documents/Support Tools
Sales Drawing |