text.skipToContent text.skipToNavigation

Catalog No. : ESD314IYYY6222

Description:  PAD GEAR 15KV 1SW 3MVI 600/200A MR

CUP: 783786457687

Multi Way Switch, Double Sided PadMount, 3 Phase, 15 kv, 4-Way, One 3 Phase MVS Switch that is Motor Ready, Three YYY, One 600 Amp Bushing, Three 200 Amp Bushing Wells
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD