text.skipToContent text.skipToNavigation

n° de catalogue : EOT530N3PAX-PX1

Description:  ERSS,30A-NF,3P,N4XSS,SS PISTOL,UL508,AUX

CUP: 783164660845

Enclosed Rotary Disconnects 3Pole 30A Stainless Steel NEMA Type 4/4X Watertight Stainless Steel Pistol handle 1 NO, 1 NC
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Enclosed Rotary Disconnects

Spécifications

Standards

UL508

Number of Poles

3

Ampere Rating UL/CSA

30 A

Enclosure Type

NEMA Type 4/4X Watertight

Enclosure Material

Stainless Steel

Handle Type

Pistol handle

Handle Color

Stainless Steel

Mounted Auxiliary Contacts

1 NO, 1 NC