text.skipToContent text.skipToNavigation

Alternate Catalog No. : 01402240

Catalog No. : EM01402240

Description:  SPLICE SOCKET CONTACT

CUP: 783786675548

Locking Copper Socket Contact, Wire Size 1/0 Stranded or Compressed AWG. 2/0 Solid or Compact AWG, includes Copper Socket Contact, Locking Key, Copper Contact Spring - Length 1-3/16 inch and Pin. Widest Diameter 1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Copper

Voltage Rating

15 to 25 kV

Amperage Rating

200 A

Classifications

Brand Name

ELASTIMOLD

Dimensions

Wire Size

1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG