Catalog No. : EH-1499-B-GHC
Description: SUBSTATION BOLTED TEE PIPE TO CABLE
CUP: 783786536252
Aluminum EHV Bolted Substation Tee Connector - Pipe to Cable - Straight - 500kV Maximum - 4 inch NPS Pipe to 1700-2000 AAC 1510.5 (54/19), 1590-1780 ACSR, GH - Galvanized Hardware, C - Oxide Inhibitor Compound
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |