Catalog No. : EH-1195
Description: ALUM BOLTED TEE CONNECTOR AVAA-CF
CUP: 783786718092
Aluminum Bolted Tee Connector, Pipe Run to Flat Tap - Type AVAA-CF, SPS 5
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |