Catalog No. : EH-1005-6NW-HWS
Description: AL EHV Term 5in Pipe-4X6 pad HWS
CUP: 783786717828
Aluminum EHV Bolted Substation Terminal - Pipe to Pad - Straight - Center-formed Pad - 500kV Maximum (using one Hardware Shield) - 5 inch NPS Pipe to 4X6 inch wide, 6-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |