text.skipToContent text.skipToNavigation

Catalog No. : E986K

Description:  RACCORD DE DEVIATION 2-1/2 PO

CUP: 34481065487

Boîte de déviation en PVC gris type LB. Grosseur nominale 2-1/2 pouces. Volume 210 pouces cubes. Emballage de 4 unités.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Foam-in-place gasket

Descriptors

Category

Electrical conduit fitting body

Special Features

Textured lids

Application

For use with Schedule 40 and 80 Conduit

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Hub Size

2-1/2 in

Length

13-1/4 in

Width

4-11/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC003618 Form part for installation tubes

Model

Bend type LB (Canada)

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface protection

Untreated

Surface polished

N

Documents/Support Tools

Sales Drawing

Click here