text.skipToContent text.skipToNavigation

Catalog No. : E150S-3/8X3EG

Description:  BOULON TIRE-FOND

CUP: 616013125496

Tire-fond, 3/8 pouce x 3 pouces, en acier électrogalvanisé
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lag bolts

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number of Nuts

0

Classifications

Brand Name

Superstrut

Dimensions

Length

3 in

Size

3/8 Inch

ETIM EC000888 Wood screw

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Screwing system

Other

Head form

Other

Documents/Support Tools

Sales Drawing

Click here