text.skipToContent text.skipToNavigation

Catalog No. : E142-3/8X225EG

Description:  VIS ASSEMB HEX 3/4X 2 1/4 ZINC

CUP: 616013128398

Vis, a tete hexagonale, de 3/8 pouce x 2-1/4 pouces, en acier electrogalvanise
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagon socket head cap screw

Application

For use with channel and channel fittings

Specifications

Material

Steel

Thread Type

Unified National Coarse (UNC)

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

2-1/4 in

Thread Size

3/8-16

Head Width

0.650 in

Head Height

0.243 in

ETIM EC002356 Hexagon socket head screw

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Thread type

UNC

Thread size (imperial)

3/8 inch

Thread per inch

16

Length

2.25 inch

Head form

Other