text.skipToContent text.skipToNavigation

Catalog No. : DSRF3516NA000

Description:  30A,ILK,4P5W,MG,516,3PY208,NA,FC

CUP: 708917196419

Flip Cap Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 30A, Voltage 3 Phase Y 120/208V, 4 Poles 5 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4