text.skipToContent text.skipToNavigation

Catalog No. : DS2713MR00K

Description:  200A,NLT,2P3W,MG,713,00K,125VDC

CUP: 708917180227

Motor Inlet, Voltage 125VDC, Amperage 200A, 2 Poles 3 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 Amps

Voltage Rating

125 VDC

Classifications

Brand Name

Russellstoll