text.skipToContent text.skipToNavigation

Catalog No. : D120020ALC

Description:  PROFILE STANDARD

CUP: 786210086118

Fabriqué ou assemblé au Canada.

Profilé en aluminium de calibre 12, 1-5/8 pouce x 1 pouce, longueur de 20 pieds
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

1 in

ETIM EC000386 Support/profile rail

Length

240 inch

Width

1.625 inch

Height

1 inch

Profile shape

U-profile

Type of perforation

None

With toothing

N

Snap-off

N

Material

Aluminium

Material quality

Other

Colour

None