text.skipToContent text.skipToNavigation

Catalog No. : CYFHG-29B.50

Description:  COND FLEXIBLE-NW29-NF R 13-903-NOIR

CUP: 786209954503

Conduit flexible en polyamide 6 noir, service moyen/sévère. Pour conduits largeur nominale 29, métrique 32.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Good flexibility
  • Good impact strength, also at low temperatures and dry conditions
  • Self-extinguishing, free from halogens and cadmium
  • Automobile and truck industries

Descriptors

Category

Electrical conduit

Application

Vehicle Building

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here