Alternate Catalog No. : CSG 750-4
Catalog No. : CSG750-4
Description: AL INS CONN BLOCK 1/0-750 4
CUP: 783786715183
Aluminum Insulated Connector Block, Black PVC Coated, Wire Range 1/0 - 750 kcmil, Aluminum and Copper, Four Conductors. Connector is 5-9/16 x 1-3/8 x 1-3/4 inch. Includes (4) 7/8-14 UNF-2A x 1-1/16 inch Aluminum Tin Plated Set Screws with 5/16 Hex. (8) Brown Caps. (4) Red Caps. Oxide Inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire terminal disconnect |
Special Features |
PVC Coated, Includes Set Screws |
Specifications
Material |
Aluminum |
Finish |
PVC Coated |
Insulation |
PVC |
Connection |
Mechanical |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
1/0 to 750 kcmil |