text.skipToContent text.skipToNavigation

n° de catalogue : CR305U103

Description: 

CUP:

Contactors, NEMA, Full Voltage, Non-Reversing, NEMA Size: 3, Maximum Voltage: 600 VAC, Amp Rating: 90 Amp, Horsepower Rating: 30 @ 230 VAC, Coil Voltage: 230 VAC @ 60 Hz, Enclosure Type: NEMA Type 1, Dimensions: 8.75 Inch W x 20.25 Inch H x 7.31 Inch D, Features: Supplied with 1 Normally Open Auxiliary Contact CR305U10
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Spécifications

Continuous Current

100 A

Enclosure Type

NEMA Type 1

Horsepower

30.0 hp