text.skipToContent text.skipToNavigation

n° de catalogue : CR305K102ADA

Description: 

CUP:

Contactors, NEMA, Full Voltage, Non-Reversing, NEMA Size: 1, Maximum Voltage: 600 VAC, Amp Rating: 27 Amp, Horsepower Rating: 2 @ 115 VAC, Coil Voltage: 115 VAC @ 60 Hz, Enclosure Type: NEMA Type 1, Dimensions: 6 Inch W x 10 Inch H x 4.63 Inch D, Features: Supplied with 1 Normally Open Auxiliary Contact 02ADA
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Spécifications

Continuous Current

30 A

Enclosure Type

NEMA Type 1

Horsepower

2.0 hp