text.skipToContent text.skipToNavigation

n° de catalogue : CR305H102

Description: 

CUP:

NEMA Rated Full Voltage Contactors. Magnetic Contactors. Single-phase, One- and Two-Pole. Nonreversing, Open, NEMA Type 1, 3R, 12, 4/4X. NEMA Sizes 00-9. 600 Volts Maximum 50/60 Hertz. CR305, Single-Phase, 2-Pole Magnetic Contactors NEMA sizes 00-6. Motor full-load current should not exceed continuous ampere rating of contactor.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Spécifications

Continuous Current

10 A

Enclosure Type

NEMA Type 1

Horsepower

0.33 hp