text.skipToContent text.skipToNavigation

n° de catalogue : CR305D403

Description: 

CUP:

Contactors, NEMA, Full Voltage, Non-Reversing, NEMA Size: 2, Maximum Voltage: 600 VAC, Amp Rating: 45 Amp, Horsepower Rating: 7 1/2 @ 230 VAC, Coil Voltage: 230 VAC @ 60 Hz, Enclosure Type: NEMA Type 4/4X, Dimensions: 7.75 Inch W x 17.62 Inch H x 6.50 Inch D, Features: Supplied with 1 Normally Open Auxiliary Contact CR305D40
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Spécifications

Continuous Current

50 A

Enclosure Type

NEMA Type 4/4X

Horsepower

15.0 hp