text.skipToContent text.skipToNavigation

n° de catalogue : CR305C105

Description: 

CUP:

Contactors, NEMA, Full Voltage, Non-Reversing, NEMA Size: 1, Maximum Voltage: 600 VAC, Amp Rating: 27 Amp, Horsepower Rating: 10 @ 575 VAC, Coil Voltage: 575 VAC @ 60 Hz, Enclosure Type: NEMA Type 1, Dimensions: 6 Inch W x 10 Inch H x 4.63 Inch D, Features: Supplied with 1 Normally Open Auxiliary Contact CR305C10
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Spécifications

Continuous Current

30 A

Enclosure Type

NEMA Type 1

Horsepower

10.0 hp