text.skipToContent text.skipToNavigation

n° de catalogue : CPL3/4-CZ

Description:  PVC CTD CPLG 3/4IN STL CARBON ZINC

CUP: 704508037567

PVC Coated Conduit Coupling, 3/4 Inch/21 Metric Coupling Size, 1.53 Inch/38.91 Millimeters Minimum Length of Metal, 3.75 Inch/95.25 Millimeters Total Minimum Length Including Sleeve, Straight Threads, Pressure Sealing Sleeves, Blue Urethane Coating on Interior and Threads, Galvanized Rigid Steel, Carbon Zinc Color
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Nominal .002 inch (2 mil) blue urethane coating on interior and exterior
  • Minimum .040 inch (40 mil) PVC coating is bonded to the exterior
  • Straight threads (NPS)
  • Molded ribs on outer coating for easy installation, up to and including 4 inch
  • Pressure sealing sleeves protect your connection

Descripteurs

Catégorie

Coupleur pour conduit électrique

Caractéristiques spéciales

Pressure-Sealing Sleeves Protect Your Connection

Application

Corrosion-Protected Connections for Conduit Sections

Spécifications

Matériau

Acier

Couleur

Carbone

Classifications

Marque de produit

Ocal

Dimensions

Grosseur nominale

3/4 in , 21 mm

Longueur

3.75 in , 95.25 mm