text.skipToContent text.skipToNavigation

n° de catalogue : CPL2PVC112-G

Description:  11/2 PVC TO PVC COATED ADAPTER GRAY

CUP: 708917416135

Female threaded adapter connects PVC coated RMC to schedule 40 and 80 rigid PVC conduits, creating a seamlesss transition.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Over molded Flexible PVC pressure-sealing sleeve that helps provide additional protection at the connection
  • Additional impact protection provided by a thick layer of flexible PVC
  • Used as means of creating a transition from NPT
  • threaded PVC coated RMC to schedule 40 or 80
  • rigid non-metallic PVC conduits

Descripteurs

Catégorie

Conduit électrique

Application

Used as means of creating a transition from NPT threaded PVC coated RMC to schedule 40 or 80 rigid non-metallic PVC conduits

Spécifications

Couleur

Noir

Classifications

Marque de produit

Ocal

Dimensions

Grosseur nominale

1-1/2 po

Diamètre extérieur

2.54 in

Diamètre intérieur

1.61 in

Longueur

3.93 ft , 1.2 m