text.skipToContent text.skipToNavigation

Catalog No. : CPL1-CZ

Description:  PVC CTD CPLG 1IN STL CARBON ZINC

CUP: 704508037574

PVC Coated Conduit Coupling, 1 Inch/27 Metric Coupling Size, 1.91 Inch/48.41 Millimeters Minimum Length of Metal, 4.94 Inch/139.70 Millimeters Total Minimum Length Including Sleeve, Straight Threads, Pressure Sealing Sleeves, Blue Urethane Coating on Interior and Threads, Galvanized Rigid Steel, Carbon Zinc Color
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Nominal .002 inch (2 mil) blue urethane coating on interior and exterior
  • Minimum .040 inch (40 mil) PVC coating is bonded to the exterior
  • Straight threads (NPS)
  • Molded ribs on outer coating for easy installation, up to and including 4 inch
  • Pressure sealing sleeves protect your connection

Descriptors

Category

Electrical conduit coupling

Special Features

Pressure-Sealing Sleeves Protect Your Connection

Application

Corrosion-Protected Connections for Conduit Sections

Specifications

Material

Steel

Color

Carbon Zinc

Classifications

Brand Name

Ocal

Dimensions

Trade Size

1 in , 27 mm

Length

4.94 in , 139.7 mm

ETIM EC000939 Coupler for installation tubes

Material

Metal

Material quality

Steel

Surface protection

Continuously galvanized

Model

Thread

For nominal tube diameter

27 mm

Two piece

N

With inspection opening and cover

N