text.skipToContent text.skipToNavigation

Catalog No. : CI97072-HVR

Description:  PLAQUE MURL A INOX BASCULE 347V 2G

CUP: 622538000262

Fabriqué ou assemblé au Canada.

Plaque murale en acier inoxydable. Interrupteur à bascule 2 groupes. 347 volts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Wallplates

Specifications

Gang

2

Material

Stainless Steel

Color

Silver

NEMA Color

Grey (Slate)

Classifications

Brand Name

Iberville

Standard

UL E2969, CSA 5043
UL E2969, CSA 5043

ETIM EC000007 Cover frame for domestic switching devices

Mounting direction

Horizontal

Material

Metal

Material quality

Stainless steel

Colour

Stainless steel

Transparent

N

Height

114.3 mm

Documents/Support Tools

Sales Drawing

Click here