text.skipToContent text.skipToNavigation

Catalog No. : CI2175-SI

Description:  RACC RAPIDE DBL BRIDE 1 VIS 3/8

CUP: 708917416678

Raccord rapide à 1 vis, insertion simple, 3/8 pouce pour 2 câbles armés ou deux conduits metalliques flexibles.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Type

Armored Cable and Flexible Metal Conduit

Special Features

Single Snap

Application

AC90 (BX): 14-2, 10-3 FMC: 3/8

Specifications

Material

Steel Alloy

Classifications

Brand Name

Iberville

Standard

cULus 6B55

Dimensions

Size

3/8 inch

Documents/Support Tools

Sales Drawing

Click here

Click here