Catalog No. : C8ES12W-I2
Description: ENSEIGNE EN ACIER AUTONOME 120MIN.
CUP: 787321127189
Enseigne de sortie "EXIT SORTIE", Simple face, Couleur: blanc du manufacturier, autonome, 120 à 347VAC, 2 canopies, Type de Batterie: nickel-cadmium, Temps d'autonomie du Batterie (Minimum): 60 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.