text.skipToContent text.skipToNavigation

Catalog No. : BVYD-100707GT

Description:  CONNECTEUR EN Y PMA-IP66-NOIR

CUP: 786209954138

Connecteur en Y, IP66 en polyamide 6 noir. Entrée pour conduits largeur nominale 10, métrique 12. Sortie pour conduits largeur nominale 7, métrique 10.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Self-extinguishing, free of halogen and cadmium and are extremely shock resistant
  • Very high impact resistance
  • Vibration-proof connection to PMAFLEX conduits
  • Easy mounting, simple conduit push-in instructions
  • High conduit pull-out strength
  • Can be easily re-opened with a screwdriver
  • Very good chemical properties
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Use in a Wide Range of Applications Where it is Important that the Cable Protection System Offers a High Grade of Sealing and Safety

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10/NW07/NW07

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here