Catalog No. : BS2-TVGN
Description: 200A/600V ST LRGE COSSE TERRE NTR
CUP: 624871032948
Fabriqué ou assemblé au Canada.
Oversize enclosure meter socket 200 amperes 600 volts. 4 jaw. Underground, ground lug on neutral
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Residential Single Meter Sockets |
|
Special Features |
Supplied with screw type ring |
|
Application |
For underground installation |
Specifications
|
Voltage Rating |
600 V |
|
Phase |
1 Phase |
|
Enclosure |
Weatherproof Type 3R |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
17-1/8 Inches Height x 12 Inches Width x 5-7/16 Inches Depth |