text.skipToContent text.skipToNavigation

Catalog No. : BLNO-M160

Description:  FTNG DIV PA6 NW10 M16 IP54 BLK

CUP: 786209998248

Connecteur métrique droit noir, divisible. Filet métrique M16x1,5. Pour conduits de largeur nominale 10, métrique 12.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP54

Color

Black

Connection

M16

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M16 Thread

Compliance and Certifications

POPs POPs 28 Compliant