text.skipToContent text.skipToNavigation

Catalog No. : BCG-PG211

Description:  NP BRASS CG PG21 9-16MM

CUP: 5415022428223

Non Armoured Cable Gland, Thread Size PG21, Cable Range 9 to 16mm, Thread Length 7.2mm, Nickel Plated Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile compact cable glands
  • Wide cable clamping range
  • Good corrosion resistance

Descriptors

Category

Cable gland connector

Application

General purpose, Panel building, Light fixture and housings

Specifications

Conductor Range

9 to 16 Millimeters

Material

Brass

Finish

Nickel Plated

Color

Metallic

NEMA Rating

4

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

cULus, RoHS, WEEE, LVD

Dimensions

Size

PG21

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

PG

Nominal thread size metric/PG

21

Thread length

7.2 mm

Suitable for cable diameter

9 - 16 mm

Material

Metal

Material quality

Brass

Surface protection

Nickel-plated

Degree of protection (IP)

IP68

Colour

Natural colour

Model

Straight