text.skipToContent text.skipToNavigation

Catalog No. : BAS10

Description:  EPISSURES BIDIRECT CAL. 1/0

CUP: 786210834436

Épissure connecteur bidirectionnel en cuivre, calibre de câble SAE 1/0. Code de couleur noir.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Alternate Package Qty: 2733185219

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

1/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

Material

Copper

Surface protection

Tinned

Insulation

None

Documents/Support Tools

Sales Drawing

Click here