text.skipToContent text.skipToNavigation

Catalog No. : AYTF-858-2N

Description:  Weld AL Comp Tee 500-556.5 AAC 2N

CUP: 783786705054

Welded Aluminum, Compression Tee Connector, Cable to Pad, 2 inch X 3 inch, 2-Hole NEMA Flat Pad, All Pads are Finished on Both Sides, Cable Ranges and Crimping Dies marked on Barrel, Cable Pocket coated with Oxide Inhibitor. Conductor Size AAC 550-556.5 ACSR 477 (24/7,26/7). Die Information Diameter 1.312 inch, T&B 106, Other 20AH, 317. Dimensions Barrel Center to Tongue End 4-5/8 inch 117mm. Length 11 inch 279mm. Width 2 inch 50.8mm. Thickness 1/2 inch 12.7mm. 9/16 inch holes in pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac